Overview

Product Details

The EVAL-AD5760 is a full-featured evaluation board designed to allow the user to easily evaluate all features of the AD5760 voltage output, 16-bit digital-to-analog converter (DAC). The AD5760 pins are accessible at on-board connectors for external connection. The board can be controlled by two means: via the on-board connector (J3), or via the system demonstration (SDP) platform connector (J4). The SDP board allows the evaluation board to be controlled through the USB port of a Windows® XP-based (SP2 or later) or Vista-based (32-bit) computer using the AD5760 evaluation software.

System Requirements

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


Software

ACE Software

ZIP
294 KB
ACE plug-in for Board.AD579X_8X_6X 1.2019.47400 [Nov 28 19]
The AD579X_8X_6X ACE Plug-in supports the EVAL-AD5791, EVAL-AD5790, EVAL-AD5781, EVAL-AD5780 and EVAL-AD5760 evaluation boards for the AD5791, AD5790, AD5781, AD5780 and AD5760 DAC devices.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards