Overview

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5320 evaluation board is designed to help users quickly prototype new AD5320 circuits and reduce design time. The AD5320 operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5320 data sheet, which must be used in conjunction with UG-971 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download that allows users to program the AD5320.