Overview

Features and Benefits

  • Full-featured evaluation board for the AD5243
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B)
  • PC software for control

Product Details

The AD5243 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications.

In addition, the AD5243 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kbps.

The EVAL-AD5243SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5243 part are in the AD5243 data sheet.

Applicable Parts

Package Contents

  • EVAL-AD5243SDZ
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD5243 data sheet
    • Electronic version of the UG-346 user guide

System Requirements

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


Documentation & Resources

Software

Evaluation Software

AD5243 I2C Software
This legacy software is for the AD5243EVAL board and is not compatible with the EVAL-AD5243DBZ.

Related Hardware (1)

Controller Boards