Overview

Features and Benefits

  • Full featured evaluation board for the AD3530/AD3530R
  • Various link options
  • PC control when used in conjunction with the Analog Devices, Inc., SDP board

Product Details

This user guide details the operation of the EVAL-AD3530RARDZ for the AD3530/AD3530R 16-bit, 8-channel, voltage output, digitalto- analog converters (DACs).

The EVAL-AD3530RARDZ allows users to quickly prototype the AD3530/AD3530R circuits and reduce design time. The AD3530/ AD3530R operate from single 2.7V to 5.5V supply ranges. The AD3530/AD3530R incorporate internal 2.5V references to give output voltages of 2.5V or 5V. The EVAL-AD3530RARDZ also incorporates an additional on-board voltage reference, the ADR4525.

The EVAL-AD3530RARDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-K1) board. The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD3530RARDZ product page to use with the evaluation board to allow the user to program the AD3530/AD3530R devices. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD3530RARDZ is compatible with Analog Devices, Inc., SDP-K1 board, which can be purchased separately. A typical connection between the EVAL-AD3530RARDZ and the SDP-K1 controller board is shown in EVAL-AD3530RARDZ.

For full details, see the AD3530/AD3530R data sheet, which must be used in conjunction with this user guide when using the EVALAD3530RARDZ.

Applicable Parts