Overview
Features and Benefits
- ADSP-21562 SHARC+ Audio Processor
- 512 Mb Quad SPI Flash Memory
- ADAU1962A 12-Channel, High-Performance 192kHz 24-Bit DAC
- ADAU1979 Quad ADC
- Power Solution Based on LT Components
- FTDI USB-to-UART
- Debug Interface (JTAG)
- Status LEDs and Pushbutton IRQs

Product Details
The ADI LISTN EZ-Audio System (EV-21562-AUTO) enables rapid tuning and deployment of a pre-configured 4-channel in/12-channel out audio flow from DSP Concepts running on the ADSP-2156x family (ADSP-21562/ADSP-21563/ADSP-21565) of SHARC audio processors. Using a custom tuning tool (AWE Tune), customers can quickly tailor the audio output for any automotive cabin. Reduce your time to audio using this turnkey hardware/software automotive audio solution jointly developed by Analog Devices and DSP Concepts.

Markets and Technologies
Applicable Parts
Package Contents
- EV-21562-AUTO Board
- Universal 12V DC Power Supply
- USB 3.0 Type C-to-A Cable
- Getting Started Notes
Documentation & Resources
-
EV-21562-AUTO Schematic11/15/2022PDF272 K
-
EV-21562-AUTO Manual11/15/2022PDF1 M
-
EV-21562-AUTO Bill of Materials11/15/2022CSV26 K
-
EV-21562-AUTO Design Database7/27/2022ZIP25 M
-
ADI LISTN EZ-AUDIO System11/15/2022PDF1M