CrossCore® Utilities
Overview
Features and Benefits
- CrossCore Serial Flash Programmer.
- Supports erasing and re-programming flash memory via UART.
- Supports: ADSP-SC83x/ADSP-2183x, ADSP-SC5xx, ADSP-2156x, ADSP-SC59x/ADSP-2159x, ADSP-CM40x, ADSP-CM41x, ADuCM302x, ADuCM4050 processors.
- Elf2ldr
- Supports conversion of executables into .ldr-format streams.
- Supports:
- ADSP-CM40x processors (for creating new boot images).
- ADSP-CM41x processors (for loading the Cortex-M0 core from the Cortex-M4 core at runtime).
- ADSP-SC5xx processors (for loading SHARC+ cores from the Cortex-A5 core at runtime).
- CRC tool
- Computes the CRC of the executable image, for secure booting.
- Supports: ADSP-CM41x and ADuCM302x processors.
- UART Baud rate calculator
- Supports: ADuCM302x processors.
Product Details
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
CrossCore Utilities includes the following tools:
- ccsfp (CrossCore Serial Flash Programmer): GUI and command line utility for programming processor flash memory via UART serial connections.
- elf2ldr: Command line utility for converting ELF-format executables into the loader stream ("ldr") format suitable for booting ADSP-CM40x processors, or for dynamic loading with the libldr library available in the Board Support Packages of some processors.
- crctool: Command line utility for calculating and inserting cyclic redundancy check (CRC) values as required by the boot integrity checks of ADSP-CM41x, ADuCM302x and ADuCM4x50 processors.
Support is available for each of these tools on Windows. For Ubuntu Linux only ccsfp command line support is provided.
A CrossCore Embedded Studio license is not required in order to use CrossCore Utilities.
Compatible Parts
Systems Requirements
- An available USB port.
- Minimum of 1MB hard disk (HDD) space.
- Windows 8.1 Pro or Enterprise (32 and 64-bit)
- Windows 10 Pro or Enterprise (32 and 64-bit)
Documentation & Resources
-
AN-2058: ADuCM355 User Bootloader11/2/2020