Overview

Features and Benefits

  • The EV Kit Provides Fast and Simple Evaluation by Providing a Total HART Communications Chain on Board
  • Example HART Master and Field Device Circuits Demonstrate Usage in the Two Most Common HART Connection Configurations
  • HART Registered Modem IC
  • On-Board Isolated 4mA–20mA Communications Loop
  • MAXQ622 USB Microcontroller with Demo Firmware
  • External Connections Allow for Advanced Evaluation of the DS8500 in Other Configurations

Product Details

The DS8500 evaluation kit (EV kit) provides a convenient and a quick platform to evaluate the DS8500 HART® modem. It allows quick evaluation through a demonstration mode and in-depth evaluation using HART Communication Foundation (a part of FieldComm Group) tools.

Applications

  • 4-20mA Loop-Powered Transmitters for Temperature, Pressure, Flow, and Level Measurement
  • HART Modem Interface Connectivity
  • HART Multiplexers

Documentation & Resources

Tools & Simulations

Software Development