Overview

Features and Benefits

  • Demonstrates the Features of the DS28C39 DeepCover® ECDSA Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28C39 and DS2476
  • I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±10% I2C Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28C39 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28C39. The EV system consists of five DS28C39/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, a DS9121BQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28C39 and DS2476.

Applications

  • Authentication of Medical Sensors and Tools
  • IoT Node Authentication
  • Peripheral Authentication
  • Printer Cartridge Identification and Authentication
  • Reference Design License Management
  • Secure Management of Limited Use Consumables

Markets and Technologies

Applicable Parts

Tools & Simulations

Software Development