Overview

Product Details

Demonstration circuit DC437 is a low noise negative micropower voltage regulator using the LT1964 low dropout linear regulator, which comes in a tiny 5-Pin SOT-23 package. The DC437 has an input voltage range from –2.3V to –20V, and is capable of delivering up to 200mA of output current. There are two circuits on this demo board: one uses the LT1964ES5-BYP which allows the internal reference to be bypassed to reduced output voltage noise, and the other uses the LT1964ES5-SD which has the shutdown feature. The output voltage is jumper-selectable and can be set to -1.22V, -5V or a user-determined value.

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)