Overview

Product Details

Demonstration Circuit 3001A-A showcases the LTC4450 ideal diode controller with an integrated low RDS(ON) MOSFET. The board includes two independent LTC4450 ideal diodes sharing a common ground and operates over a range of 0V to 18V, carrying up to 12A. The board can be set up in a diode-OR configuration by connecting the output channels together.

Documentation & Resources