Overview

Product Details

Demonstration circuit 2387A features the LTM8071 µModule® regulator, a high performance, high efficiency Silent Switcher® step-down regulator. The LTM8071 is a complete DC/DC point-of-load regulator in a thermally enhanced 11.25mm × 9mm × 3.32mm BGA package. The demo board has an input voltage range of 7V to 60V and provides an output current up to 5A. The output voltage is set to 5V on DC2387A. The Silent Switcher design minimizes EMI while delivering high efficiency. Input EMI filtering is available by applying the input voltage to the VEMI turret. Spread spectrum mode can be enabled using the SYNC jumper (JP1) to further reduce EMI emissions. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, burst or pulse-skipping modes can be selected with the SYNC jumper (JP1). The LTM8071 data sheet must be read in conjunction with this demo manual for working on or modifying DC2387A.

Documentation & Resources

  • View All (3)
  • User Guide (1)
  • Evaluation Design File (2)