Overview

Product Details

Demonstration circuit 2014A is a micropower No-Opto isolated flyback converter featuring the LT8302. This demo circuit outputs 5V, and maintains tight regulation with a load current from 10mA to 2.2A over an input voltage from 10V to 30V. The output current capability increases with the input voltage.


 


Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Related Hardware (1)

    Reference Designs