Overview
Product Details
Demonstration circuit 1695 is a Low Quiescent Current, Synchronous Buck Converter featuring the LTC3891EFE. DC1695 converts a 4.5V-60V voltage source to 3.3V at 5.0A. The main features of the board include an internal LDO for power gate driver from VIN or EXTVCC, RUN and PGOOD pins and a Mode selector that allows converter to run in CCM, Pulse Skipping or Burst Mode operation, selectable current limit. DC1695 supports also adjustable output voltage, Soft-Start and Tracking. Synchronization to an external clock is possible as well. The wide input voltage range of 4.5V to 60V is suitable for automotive or other battery fed application and Distributed DC Power Systems where low quiescent current is important.
Applicable Parts
Documentation & Resources
-
DC1695B - Schematic10/3/2012PDF49K
-
DC1695B - Demo Board10/3/2012PDF1M
-
DC1695B - Design Files10/3/2012ZIP756K