Overview

Features and Benefits

  • Data Transfer Rates from DC to 2MHz
  • Wide Voltage Supply Range from 1.71V to 5.5V
  • Convenient Four-Point I2C Bus Connection
  • Guaranteed up to 3.0kVRMS Isolation for 60s
  • Support Onboard Supply-Current Measurement
  • 40°C to +125°C Temperature Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The ADuM1252S evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the features of the ADuM1252, a 2-channel bidirectional reinforced digital isolator with ultra-low standby current in an 8-pin narrow SOIC surface-mount package. The ADuM1252S EV kit can be used to evaluate the functionality and electrical performance of the ADuM1252. The EV kit is powered by two independent power supplies.

The ADuM1252S EV kit can also be used to evaluate the ADuM1253, ADuM1254, or ADuM1255.

System Requirements

  • ADuM1252S EV kit
  • Two DC power supplies with an output range of 1.71Vto 5.5V
  • Signal/function generator (or I2C compatible signals,SDA and SCL)
  • Oscilloscope