Data Sheet
Rev.
3
1
View All
Overview
Features and Benefits
- On-Board Line Driver and Voltage Reference
- 50Ω SMA Connectors on All RF and Baseband Ports
- PC Control Software Available at www.maximintegrated.com
Product Details
The MAX2830 evaluation kit (EV kit) simplifies testing of the MAX2830 receive and transmit performance in 802.11g/b applications operating in the 2.4GHz to 2.5GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.
Applications
- General 2.4GHz ISM Radios
- Wi-Fi, PDA, VoIP, and Cellular Handsets
- Wireless Speakers and Headphones
Applicable Parts
Documentation & Resources
-
MAX2830 EVKIT Schematic6/5/2023SCH202K
-
MAX2830EVKIT: Evaluation Kit for the MAX2830 Data Sheet (Rev. 3)2/23/2016PDF2M
-
MAX2830EVKIT PCB6/5/2023PCB3M
-
MAX2830EVKIT Gerber Files5/19/2023ZIP369K
-
MAX2830EVKIT BOM5/19/2023PDF59K