MAX2830,MAX2831 RF Transceiver EV Kit SW

The MAX2830,MAX2831 are direct conversion, zero-IF, RF transceiver is designed specifically for 2.4GHz to 2.5GHz 802.11g/b WLAN applications. This Software can be used for evaluation of these ICs using EVKITs.

SOFTWARE VERSION:
3.0.1
OPERATING SYSTEMS SUPPORTED:
Windows 98/ME,Windows 2000,Windows NT 4.0,Windows XP

REQUIRED HARDWARE:

MAX2830EVKIT; MAX2831EVKIT

Max2830-32_Setup_4.0.0.exe