Overview

Features and Benefits

  • Easy Evaluation of MAX2753
  • +2.7V to +5.5V Single-Supply Operation
  • RF Outputs Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2753 evaluation kit (EV kit) simplifies evaluation of the MAX2753 VCO. This kit enables testing of the device's RF performance and requires no additional support circuitry. The signal outputs use two SMA connectors to facilitate the connection to RF test equipment.

Applications

  • Wireless Data
  • Wireless Local Area Networks (WLANs)