Overview

Features and Benefits

  • +2.7V to +5.5V Single-Supply Operation
  • Allows testing of Advanced Power Management (four modes):
    • < 1nA Shutdown
    • Receive
    • Transport
    • Standby
  • 50Ω SMA Connector Interface
  • Fully Assembled and Tested

Product Details

The MAX2510 evaluation kit (EV kit) simplifies testing of the MAX2510 low-power IF transceiver with limiter/received-signal-strength indicator (RSSI) and quadrature modulator. This EV kit allows simple evaluation of all chip functions in a 50Ω test environment.

Applications

  • 400MHz ISM Transceivers
  • IF Transceivers
  • PACS, PHS, DECT, and Other PCS Wireless Handsets and Base Stations
  • PWT1900, Wireless Handsets, and Base Stations
  • Wireless Data Links

Applicable Parts