Overview
Features and Benefits
- 50Ω SMA Ports for Testing Transmit and Receive Paths
- SMA Port for Prescaler Output
- Switches Included to Control Power-Management Features
- VCO Frequency and Receiver Adjustable via On-Board Potentiometers or External Inputs
- Fully Assembled and Tested
Product Details
The MAX2424/MAX2426 evaluation kits (EV kits) simplify evaluation of the MAX2424/MAX2426 900MHz image-reject transceiver.
The EV kits provide 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the MAX2424/MAX2426 VCO and can be tuned by a potentiometer or external voltage. The VCO can be overdriven by an external source, if desired. (See external LO input under Adjustments and Control section).
Switches are provided to control power-management features.
Applications
- Cordless Phones
- Spread-Spectrum Communications
- Two-Way Paging
- Wireless Networks
- Wireless Telemetry