Overview
Features and Benefits
- +2.7V to +5.5V Single-Supply Operation
- 50Ω SMA Inputs and Outputs on RF and IF Ports
- Allows Testing of Shutdown Mode
- Fully Assembled and Tested
Product Details
The MAX2411A evaluation kit (EV kit) simplifies testing of the MAX2411A. This EV kit allows evaluation of the MAX2411A's low-noise amplifier (LNA), receive downconverter mixer, transmit upconverter mixer, variable-gain power-amplifier (PA) driver, and power-management features.
Applications
- DCS1800 or PCS1900 Single-Mode Phones
- DECT
- Iridium Handsets
- ISM-Band Transceiver
- PHS/PACS
- PWT1900
Applicable Parts
Documentation & Resources
-
MAX2411AEVKIT: Evaluation Kit for the MAX2411A Data Sheet (Rev. 1)2/1/1998PDF94K