Overview
Features and Benefits
- Easy Evaluation of the MAX2338
- +2.7V to +3.3V Single Supply Operation
- All Critical Matching Components Included
- Cellular-Band RF Ports Matched to 880MHz
- PCS-Band RF Ports Matched to 1960MHz
- SMA Connectors for all RF and IF Signal Ports
- Easy Configuration of Operating Modes
Product Details
The MAX2338 evaluation kit (EV kit) simplifies evaluation of the MAX2338 dual-band, triple-mode LNA and mixers. This kit allows evaluation of the device's low noise amplifiers (LNA), downconverters and buffers. Figure 1 shows the MAX2338 EV kit schematic. The EV kit provides 50Ω SMA connectors for all RF and IF input and output signals.
Applications
- Dual-Band, Triple-Mode PCS/Cellular Phones
- Dual-Mode Cellular Phones
Documentation & Resources
-
MAX2338EVKIT: Evaluation Kit for the MAX2338 Data Sheet (Rev. 1)4/26/2003PDF344K