Overview
Features and Benefits
Product Details
The MAX2043 evaluation kit (EV kit) simplifies the evaluation of the MAX2043 UMTS/WCDMA, DCS, PCS, and WiMAX base-station up/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.
This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.
Applications
- cdmaOne™ and cdma2000® Base Stations
- DCS 1800 and EDGE Base Stations
- Digital and Spread-Spectrum Communication Systems
- Microwave Links
- PCS 1900 and EDGE Base Stations
- Point-to-Point Microwave Systems
- Private Mobile Radio
- UMTS/WCDMA and 3G Base Stations
- WiMAX™ Base Stations and Customer Premise Equipment
- Wireless Local Loop
Documentation & Resources
-
MAX2043EVKIT: Evaluation Kit for the MAX2043 Data Sheet (Rev. 0)6/8/2006PDF190K