Overview
Features and Benefits
- Single 5V Supply Operation
- Output Buffer Drives Two 150Ω Standard Video Loads with a +6dB Gain
- Standard-Definition Television Video Filter
- AC- or DC-Coupled Inputs and Outputs
- Standard 75Ω Input/Output Terminations
- Also Evaluates the MAX11502 (after IC replacement)
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX11501 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains a MAX11501 IC. The MAX11501 is a triple video filter and buffer for standard-definition television (SDTV) applications. The filter's passband is typically 8.6MHz. The MAX11501 includes a +6dB output buffer capable of driving 2VP-P into two standard 150Ω loads.
The video input and output signals on the EV kit can be AC- or DC-coupled. The MAX11501 video input terminals are terminated at 75Ω and the output terminals are 75Ω back-terminated. The EV kit operates from a single 5V DC power supply. The MAX11501 EV kit can also evaluate the MAX11502 IC. Request a free sample from the factory when ordering the MAX11501 EV kit.
Applications
- Digital Video Recorders (DVRs)
- DVD Players
- Personal Video Recorders
- SDTV
- Security Video Systems
- Set-Top Box Receivers
- Video On-Demand
Documentation & Resources
-
MAX11501EVKIT: Evaluation Kit for the MAX11501 Data Sheet (Rev. 0)9/27/2007PDF135K