AD-FMCJESDADC1-EBZ
Overview
Product Details
The AD-FMCJESDADC1-EBZ is an easy-to-use FMC-based rapid development board comprising four 14-bit, 250 MSPS, A/D conversion channels and featuring a JESD204B high-speed serial output interface. The board contains two AD9250 dual-channel ADC ICs with on-board clocking and power supplies to facilitate seamless connectivity with the Xilinx ML605, KC705 or VC707 development platform.
Note
The AD-FMCJESDADC1-EBZ Rapid Prototyping module’s primary purpose is to facilitate understanding/validating/verifying the JESD204B interface within the FPGA development platform ecosystem. This module was designed to comply with all of the FMC physical specifications in terms of mechanical size and mounting hole locations, and as such, PCB layout tradeoffs were made which impact wideband ac performance in the first Nyquist zone. If your objective is AD9250 performance evaluation, please refer to the performance-optimized evaluation boards; their information can be found here.
Markets and Technologies
Applicable Parts
Reference Board
Reference Board: AD-FMCJESDADC1-EBZ

- Product Categories:
- Clock and Timing
- ADCs
- Interface and Isolation
- Power Management
AD9250

ADC 14-bit, 250MSPS JESD204B
AD9250ADC 14-bit, 250MSPS JESD204B
AD7291BCPZ8-Channel, l2C, 12-bit SAR ADC with Temperature Sensor
ADG3304Low Voltage Logic Translator
AD9517-1Low Noise Linear Regulator
ADP2301AUJZ1.2 A, 20 V, 1.4 MHz switching regulator
ADP2301AUJZ1.2 A, 20 V, 1.4 MHz switching regulator
ADP151Low Noise, 200 mA Linear Regulator
ADP151Low Noise, 200 mA Linear Regulator
ADP1753ALow Vin / Vout 800 mA LDO
ADP1753ALow Vin / Vout 800 mA LDO
ADP1753ALow Vin / Vout 800 mA LDO
ADP1753ALow Vin / Vout 800 mA LDO
ADP151Low Noise, 200 mA Linear Regulator

Documentation & Resources
-
Visit the AD-FMCJESDADC1-EBZ resource page2/14/2015WIKI
-
Learn about the JESD204 Serial Interface2/14/2015