User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Four video input ports capable of accepting any of the following formats: single-ended CVBS, differential CVBS, S-Video (Y/C), and component (YPbPr)
- Digital (ITU-R BT.656) and YPbPr outputs
Product Details
The EVAL-ADV7182AEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7182A video decoder. The EVAL-ADV7182AEBZ evaluation kit contains an EVAL-ADV7182AEBZ evaluation board and all of its necessary peripherals.This user guide provides a detailed overview of the EVAL- ADV7182AEBZ evaluation board hardware and the software required to use it.
The ADV7182A data sheet should be consulted in conjunction with this user guide when using the EVAL-ADV7182AEBZ evaluation board.
EngineerZone can be accessed to find additional information on the ADV7182A.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADV7182AEBZ evaluation board
- 7.5 V power supply block
- USB cable
Documentation & Resources
-
ADV7182A Evaluation Board Script Files9/20/2017ZIP14 K
-
Board Outline9/20/2017PDF
-
Schematic9/20/2017PDF