Overview

Features and Benefits

  • Full featured evaluation board for the AD9689-2600.
  • Wide band Balun driven input.
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC connector.
  • Single software interface for device control and analysis through ACE.

Product Details

The AD9689-2600EBZ supports the AD9689-2600, a 14-bit, 2.6GSPS dual analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed support direct RF sampling analog signals of up to 5 GHz. The 3 dB bandwidth of the ADC input is greater than 9 GHz. The AD9689 is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package.


This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

Software

Evaluation Software

ACE Software

ZIP
8.8 MB
ACE plug-in for Board.AD9689 1.2020.6400 [Feb 12 21]
Plugin for evaluating the AD9689 high-speed ADC.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (2)

Controller Boards