Overview
Product Details
The EVAL-AD5696RSDZ evaluation board is designed to help users quickly prototype AD5696R circuits and reduce design time. The AD5696R operates from a single 2.7 V to 5.5 V supply. The AD5696R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V. The EVAL-AD5696RSDZ evaluation board also incorporates additional voltage references.
The EVAL-AD5696RSDZ interfaces to the USB port of a PC via a system demonstration platform (SDP) board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5696RSDZ product page to use with the evaluation board to allow the user to program the AD5696R. A PMOD connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP board. Note that when a microcontroller is used through the PMOD connection, the SDP board must be disconnected, and the user is unable to operate the ACE software.
The EVAL-AD5696RSDZ evaluation board is compatible with any Analog Devices SDP board, which can be purchased separately.
For full details, see the AD5696R data sheet, which must be used in conjunction with UG-726 when using the EVAL-AD5696RSDZ evaluation board.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD5696RSDZ evaluation board
System Requirements
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
Documentation & Resources
-
EVAL-AD5696RARDZ - Design Files4/1/2024ZIP9 M