Overview

Features and Benefits

  • Full featured evaluation board for the AD5693R
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP
  • PC software for control of DACs
  • On-board ADC for voltage readback

Product Details

The EVAL-AD5693RSDZ is designed to help customers quickly prototype AD5693R circuits and reduce design time. The AD5693R operates from a single 2.7 V to 5.5 V supply. The AD5693R incorporates an internal 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V.


The EVAL-AD5693RSDZ evaluation board interfaces to the USB port via the SDP board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5693RSDZ product page to use with the evaluation board to allow the user to program the AD5693R. The EVAL-AD5693RSDZ evaluation board requires the purchase of the EVAL-SDP-CB1Z (SDP-B) board or the EVAL-SDP-CS1Z (SDP-S) board.


For full details, consult the AD5693R data sheet, which must be used in conjunction with user guide (UG-675) when using the evaluation board.

Software

ACE Software

ZIP
1.0 MB
ACE plug-in for Board.Nanodac 1.2024.5400 [Jun 05 24]
The NanoDAC ACE Plugin supports the following evaluation boards: EVAL-AD5675SDZ (AD5675), EVAL-AD5675RSDZ and ARDZ (AD5675R), EVAL-AD5676SDZ (AD5676), EVAL-AD5676RSDZ and 2ARDZ (AD5676R), EVAL-AD5676RARDZ (AD5676R_WLCSP), EVAL-AD5677RSDZ (AD5677), EVAL-AD5679RSDZ (AD5679R), EVAL-AD5683RSDZ and ARDZ (AD5683R), EVAL-AD5686RSDZ and ARDZ (AD5686R), EVAL-AD5693RSDZ and ARDZ (AD5693R), EVAL-AD5696RSDZ and ARDZ (AD5696R)
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Reference Designs