MAX7314 LED Driver EV Kit Software

The MAX7314 I2C-compatible serial interfaced peripheral provides microprocessors with 16 I/O ports plus one output-only port and one input-only port.. This Software can be used for comprehensive evaluation of the MAX7314 IC using a MAX7314EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows VISTA,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX7314EVKIT

Setup MAX7314 V1.0.0 EVKit SW.zip

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install the program.