Overview
Features and Benefits
- Evaluates Four RGB and Four White LEDs
- Independent Output Control of Each LED
- Demonstrates Unique Single-Pin, One-of-Four 2-Wire Addressing
- Relay Driving Capable
- PC Interface or User 2-Wire System Interface
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- USB Powered
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX7314 evaluation kit (EV kit) is a fully assembled and tested surface-mount, 16-output LED driver printed-circuit board (PCB). The circuit uses the MAX7314 IC, an 18-port GPIO with LED intensity control, interrupt, and hot-insertion protection. The EV kit includes four RGB LEDs and four white LEDs (WLEDs) that can be controlled simultaneously by the MAX7314. The EV kit demonstrates the MAX7314 IC’s 8-bit PWM LED intensity control, two-phase LED blinking, reset, interrupt output, and unique single-pin, one-of-four I²C or 2-wire address features.
The MAX7314 EV kit also demonstrates the BLINK feature and includes a configurable oscillator circuit. The EV kit can also be reconfigured for evaluating a relay.
The MAX7314 EV kit provides PCB pads for the MAX7314 2-wire serial interface signals. A Windows 2000/XP/Vista®-compatible software is provided to access the MAX7314 IC. The MAX7314 EV kit can also be directly interfaced to a user-provided 2-wire system.
Applications
- Keypad Backlights
- LCD Backlights
- LED Status Indication
- Relay Drivers
- RGB LED Drivers
- System I/O Ports
Applicable Parts
Documentation & Resources
-
MAX7314EVKIT: Evaluation Kit for the MAX7314 Data Sheet (Rev. 1)5/28/2008PDF486K