AN-1228: 32 Channels of Programmable Voltage with Excellent Temperature Drift Performance Using the AD5383 DAC
Circuit Function and Benefits
This circuit is a multichannel digital-to-analog converter (DAC) configuration with excellent temperature drift performance. It provides 32 individual voltage channels with 12 bits of resolution and a temperature stability of typically less than 3 ppm/°C.
Product | Description |
AD5383 | 32-channel 12-bit 3 V/5 V single-supply DAC |
ADR421 | Low noise, 2.500 V XFET® voltage reference |
ADR431 | Ultralow noise XFET voltage reference |
Figure 1 shows a typical configuration for the AD5383 when configured for use with an external reference. In the circuit shown, all AGND, SIGNAL_GND, and DAC_GND pins are tied together to a common AGND. AGND and DGND are connected together at the AD5383 device. On power-up, the AD5383 defaults to external reference operation.
Figure 1. AD5383 Typical Configuration with External Reference (Simplified Schematic)
This design uses two separate 5.0 V power supplies: one to power the voltage reference and the analog portion of the AD5383 (AVDD), and the other to power the digital portion of the AD5383 (DVDD). For best performance, always use a linear regulator to power the analog portion of the circuit. If a switching regulator is used to power the digital portion, take care to minimize switching noise at the DVDD supply pins. Additional decoupling using a series connected ferrite bead may be required. The AD5383 digital (DVDD) power supply can operate from a 3 V or 5 V supply, which provides for maximum flexibility when interfacing to digital components. Both supplies can be tied together to a common 5 V supply, provided that supply is derived from a linear regulator. Refer to the ADIsimPower design tool for guidance on the power supply designs.
It is recommended to decouple close to the device with a 0.1 µF ceramic and a 10 µF tantalum capacitor. In this circuit, the reference for the AD5383 is provided externally from either an ADR421 or ADR431 2.5 V reference. The ADR431 provides a lower output voltage noise specification for applications where that specification is important. Decouple the reference at the REFOUT/REFIN pin of the device with a 0.1 µF capacitor.
Common Variations
A variation of this circuit is the AD5383-3 with the ADR280 1.2 V reference where all other connections and components are the same as those previously outlined.