Z86L88
Low-Voltage IR Microcontroller
40mW Typical Power Consumption and Operation from 2.0V to 3.6V Increases Battery Life of Remote Controls
Part Details
The Z86L88 is a ROM-based member of the Z8 MCU single-chip family of infrared (IR) controllers, featuring 237 bytes of general-purpose RAM and 16KB of ROM, respectively. Maxim's CMOS microcontrollers offer fast execution, efficient use of memory, sophisticated interrupts, input/output bit manipulation capabilities, automated pulse generation/reception, and internal key-scan pullup transistors.
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Microcontrollers 1 | ||
MAXQ610 | PRODUCTION | 16-Bit Microcontroller with Infrared Module |
Product 6 | ||
Z86L81 | 28-Pin Low-Voltage Infrared Microcontrollers | |
Z86L86 | 28-Pin Low-Voltage Infrared Microcontrollers | |
Z86L98 | 28-Pin Low-Voltage Infrared Microcontrollers |
Z86L82 | 28-Pin Low-Voltage Infrared Microcontrollers | |
Z86L85 | 28-Pin Low-Voltage Infrared Microcontrollers | |
MAXQ61H | 16-Bit Microcontroller with Infrared Module |
Latest Discussions
No discussions on Z86L88 yet. Have something to say?
Start a Discussion on EngineerZone®