Z86L85
28-Pin Low-Voltage Infrared Microcontrollers
4KB and 8KB ROM Memory Provide Lowest Cost Infrared Remote Control Solutions
Part Details
The Z86L82/85 are ROM-based members of the Z8 MCU single-chip family of infrared (IR) controllers, featuring 237 bytes of general-purpose RAM and 4KB/8KB of ROM, respectively. Maxim's CMOS microcontrollers offer fast execution, efficient use of memory, sophisticated interrupts, input/output bit manipulation capabilities, automated pulse generation/reception, and internal key-scan pullup transistors.
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Microcontrollers 1 | ||
MAXQ610 | PRODUCTION | 16-Bit Microcontroller with Infrared Module |
Product 4 | ||
MAXQ61H | 16-Bit Microcontroller with Infrared Module | |
Z86L98 | 28-Pin Low-Voltage Infrared Microcontrollers | |
Z86L86 | 28-Pin Low-Voltage Infrared Microcontrollers |
Z86L81 | 28-Pin Low-Voltage Infrared Microcontrollers |
Latest Discussions
No discussions on Z86L85 yet. Have something to say?
Start a Discussion on EngineerZone®