TMCM-343
PRODUCTION3-axis plug-in stepper motor controller/driver module 7 to 34V, 1.1A, 64 µSteps, with CAN and UART Interface
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- Controller/driver board for control of up to 3 axes
- Versatile possibilities of applications in stand alone or PC controlled mode
- Stand-alone operation using TMCL™ or remote controlled operation
- TMCL™ program storage: 16 KByte EEPROM (2048 TMCL™ commands)
- PC-based application development software TMCL-IDE included
- Special firmware for CANopen protocol support also available
- 68 pin connector carries all signals
- RoHS compliant latest from 1 July 2006
- Size: 80 x 50mm2
- Automatic ramp generation in hardware
- stallGuard™ option for sensorless motor stall detection
- Full step frequencies up to 20kHz
- On the fly alteration of motion parameters (e.g. position, velocity, acceleration)
- Local reference move using sensorless stallGuard™ feature or reference switch
- Coil current adjustable by software
- Up to 64 times microstepping
- ADI TRINAMIC driver technology: No heat sink required
- Adjustment possibilities. Therefore this module offers solutions for a great field of demands
- Coil current from 300mA to 1.1A RMS (1.5A peak)
- 8V to 34V nominal supply voltage
TMCM-343 is a compact and versatile triple axis 2-phase stepper motor controller and driver module. It provides a complete motion control solution at a very small size for embedded applications. Using the integrated additional I/Os it even can do complete system control applications. The board can be connected to a baseboard or customized electronics with a pin connector. TMCM-343-TMCL comes with the PC based software development environment TMCL-IDE. Using predefined TMCL™ (Trinamic Motion Control Language) high level commands like "move to position" or "constant rotation" rapid and fast development of motion control applications is guaranteed. Host communication is possible via the serial UART interface (e.g. using a RS-232 or RS-485 level shifter) or via CAN. A user TMCL program can be stored in the on board EEPROM for stand-alone operation. With TMCM-343-CANopen it is possible to operate the module in CANopen networks together with other equipment. All time critical operations, e.g. ramp calculation are performed on board. With the StallGuard™ feature it is possible to detect overload and stall of the motor. The firmware of the module can be updated via the serial interface.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Documentation
User Guide 1
Software Manual 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMCM-343-H-CANOPEN | N/A | ||
TMCM-343-H-TMCL | N/A | ||
TMCM-343-V-CANOPEN | N/A | ||
TMCM-343-V-TMCL | N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 11, 2021 - PCN 2021-05-11 Hardware TMCM-343 BOM Change |
||
TMCM-343-H-CANOPEN | PRODUCTION | |
TMCM-343-H-TMCL | PRODUCTION | |
TMCM-343-V-CANOPEN | PRODUCTION | |
TMCM-343-V-TMCL | PRODUCTION | |
Apr 4, 2017 - PCN 2017-07-04 Firmware V320 Firmware Update |
||
TMCM-343-H-CANOPEN | PRODUCTION | |
TMCM-343-V-CANOPEN | PRODUCTION | |
Apr 15, 2015 - PCN TMCM-341-342-343 2015-04-15 V100 Firmware Update |
||
TMCM-343-H-CANOPEN | PRODUCTION | |
TMCM-343-H-TMCL | PRODUCTION | |
TMCM-343-V-CANOPEN | PRODUCTION | |
TMCM-343-V-TMCL | PRODUCTION |
Software Resources
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Tools & Simulations
Software Development 10
- TMCM-343 CANopen firmware, v3.0.3
- TMCM-343 TMCL firmware, v4.4.1
- TMCM-343 TMCL firmware, v4.4.9
- TMCM-343 CANopen firmware, v3.0.9
- TMCM-343 TMCL firmware, v4.4.2
- TMCM-343 TMCL firmware, v4.3.9
- TMCM-343 TMCL firmware, v4.4.8
- TMCM-343 CANopen firmware, v3.1.8
- TMCM-343 CANopen firmware, v3.2.0
- TMCM-343 CANopen firmware, v3.0.5
Latest Discussions
No discussions on TMCM-343 yet. Have something to say?
Start a Discussion on EngineerZone®