TMCM-1640

RECOMMENDED FOR NEW DESIGNS

Motor mountable Servo drive for 3-phase BLDC motors 12 to 28.5V, 5A, with RS485 Interface

Part Models
1
1ku List Price
price unavailable

Part Details

Applications
  • Compact single-axis brushless DC motor solutions
Electrical data
  • Supply voltage: +24VDC nom. (+12V to +28.5V DC)
  • Motor current: up to 5A RMS (programmable)
Integrated motion controller
  • High performance ARM Cortex™-M3 microcontroller for system control and communication protocol handling
Integrated driver
  • High performance integrated pre-driver (TMC603)
  • High-efficient operation, low power dissipation (MOSFETs with low RDS(ON))
  • Dynamic current control
  • Integrated protection
Interfaces Interfaces
  • USB: mini-USB connector, full speed (12Mbit/s) serial communication interface
  • RS485 serial communication interface
  • Hall sensor interface (+5V TTL or open-collector signals)
  • Encoder interface (+5V TTL or open-collector signals)
  • 3 general purpose inputs: 2x digital (+5V / +24V compatible), 1x analogue (0 to 10V)
  • 1 general purpose output (open-drain)
Software
  • Available with TMCL™
  • stand-alone operation or remote controlled operation
  • program memory (non volatile) for up to 2048 TMCL™ commands
  • PC-based application development software TMCL-IDE
  • PC-based application development software TMCL-BLDC for initial settings
TMCM-1640
Motor mountable Servo drive for 3-phase BLDC motors 12 to 28.5V, 5A, with RS485 Interface
Ask a Question

Documentation

Learn More

Software Resources

TMCM 1640 Sample TMCL Scripts 1


Tools & Simulations

3-D Design Model 1

Latest Discussions

No discussions on TMCM-1640 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed