TMCM-1230

PRODUCTION

Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop

Part Models
2
1ku List Price
price unavailable

Part Details

  • Single axis controller/driver for 2-phase bipolar stepper motor
  • Trapezoid, SixPoint and S-shaped ramps
  • +10 to 30V DC motor supply voltage
  • Up to 5A RMS motor current
  • RS485 and CAN interface
  • Single-ended ABN encoder interface
  • Step/direction inputs
  • Stop switch and home switch inputs
  • General purpose inputs and outputs
TMCM-1230
Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Embedded Motion Control Modules 1
TMCM-BB BaseBoard for Slot Type Modules
Single Axis BLDC Modules 1
TMCM-0930 RECOMMENDED FOR NEW DESIGNS Plug-In controller module to control up to four ADI Trinamic motor driver modules using TMCL commands.
Single Axis Stepper Motor Modules 3
TMCM-1637 PRODUCTION Plug-In servo drive 10 to 30V, 5A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface
TMCM-1231 PRODUCTION Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
TMCM-1638 PRODUCTION Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on TMCM-1230 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed