TMCM-1160

RECOMMENDED FOR NEW DESIGNS

Motor mountable stepper motor controller/driver module 9 to 51V, 2.8A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep

Part Models
3
1ku List Price
price unavailable

Part Details

Motion controller
  • Motion profile calculation in real-time
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • High performance microcontroller for overall system control and serial communication protocol handling
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • StallGuard2 feature for stall detection
  • CoolStep feature for reduced power consumption and heat dissipation
Encoder
  • sensOstep magnetic encoder (1024 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning supervision
  • Interface for connection of external incremental a/b/n encoder
Electrical and mechanical data
  • Supply voltage: common supply voltages +12 V DC / +24 V DC / +48 V DC supported (+9 V to +51 V DC)
  • Motor current: up to 2.8 A RMS (programmable)
Interfaces
  • RS485 interface
  • CAN (2.0B up to 1Mbit/s) interface
  • USB full speed (12Mbit/s) interface
  • Step/Direction interface (optically isolated)
  • 3 inputs for stop switches and home switch (+24V compatible) with programmable pull-up
  • 2 general purpose inputs (+24V compatible) and 2 general purpose outputs (open collector)
  • Incremental a/b/n encoder interface (TTL and open-collector signals supported directly)
Safety features
  • Shutdown input – driver will be disabled in hardware as long as this pin is left open or shorted to ground
  • Separate supply voltage inputs for driver and digital logic – driver supply voltage may be switched off externally while supply for digital logic and therefore digital logic remains active
Software
  • TMCL: standalone operation or remote controlled operation, program memory (non volatile) for up to 2048 TMCL commands, and PC-based application development software TMCL-IDE available for free.
  • Ready for CANopen
TMCM-1160
Motor mountable stepper motor controller/driver module 9 to 51V, 2.8A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
cDriver Smart Stepper Motors 1
PD-1160 PRODUCTION NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on TMCM-1160 yet. Have something to say?

Start a Discussion on EngineerZone®