PD-1160

PRODUCTION

NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep

Part Models
9
1ku List Price
price unavailable

Part Details

Motion controller
  • Motion profile calculation in real-time
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • High performance microcontroller for overall system control and serial communication protocol handling
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • StallGuard2 feature for stall detection
  • CoolStep feature for reduced power consumption and heat dissipation
Encoder
  • sensOstep magnetic encoder (1024 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning supervision
  • Interface for connection of external incremental a/b/n encoder
Software
  • TMCL: standalone operation or remote controlled operation, program memory (non volatile) for up to 2048 TMCL commands, and PC-based application development software TMCL-IDE available for free.
  • Ready for CANopen®
Interfaces
  • RS485 interface
  • CAN (2.0B up to 1Mbit/s) interface
  • USB full speed (12Mbit/s) interface
  • Step/Direction interface (optically isolated)
  • 3 inputs for stop switches and home switch (+24V compatible) with programmable pull-up
  • 2 general purpose inputs (+24V compatible) and 2 general purpose outputs (open collector)
  • Incremental a/b/n encoder interface (TTL and open-collector signals supported directly)
Safety features
  • Shutdown input – driver will be disabled in hardware as long as this pin is left open or shorted to ground
  • Separate supply voltage inputs for driver and digital logic – driver supply voltage may be switched off externally while supply for digital logic and therefore digital logic remains active
Electrical and mechanical data
  • Supply voltage: common supply voltages +12 V DC / +24 V DC / +48 V DC supported (+9 V to +51 V DC)
  • Motor current: up to 2.8 A RMS (programmable)
  • 0.55 to 3.1Nm max holding torque (depends on motor)
  • With NEMA23 (57mm motor flange size) or NEMA24 (60mm motor flange size) stepper motor
PD-1160
NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Single Axis Stepper Motor Modules 1
TMCM-1160 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 9 to 51V, 2.8A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on PD-1160 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed