TMC4210

PRODUCTION

Stepper Motor Ramp Generator Controller with Serial Peripheral Interfaces and Step/Direction

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1-Axis stepper motor controller
  • 3.3V or 5 V operation with CMOS / TTL compatible IOs
  • Serial 4-wire interface for µC with easy-to-use protocol
  • Step/Direction interface to driver
  • Clock frequency: up to 32 MHz (can use CPU clock)
  • Internal position counters 24 bit wide
  • Microstep frequency up to 1 MHze
  • Read-out option for all motion parameters
  • Ramp generator for autonomous positioning / speed control
  • On-the-fly change of target motion parameters
  • Low power operation: 1.25 mA at 4 MHz (typ.)
  • Compact Size: ultra-small 16 pin SSOP package
  • Directly controls TMC2208, TMC2209, TMC2226, TMC2590, TMC2660, TMC26x, TMC2100, TMC2300 & more Step/Dir drivers
TMC4210
Stepper Motor Ramp Generator Controller with Serial Peripheral Interfaces and Step/Direction
Ask a Question

Documentation

Data Sheet 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on TMC4210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed