TMC260

PRODUCTION

Stepper motor driver 5 to 40V, up to 1.4A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle

Part Models
2
1ku List Price
price unavailable

Part Details

  • Drive Capability up to 2A motor current
  • Highest Voltage up to 60V DC (TMC261) or 40V DC (TMC260) *)
  • Highest Resolution up to 256 microsteps per full step
  • Compact Size 10x10mm QFP-44 package
  • Low Power Dissipation, low RDSON & synchronous rectification
  • EMI-optimized programmable slope, no charge pump
  • Protection & Diagnostics overcurrent, short to GND, overtemperature & undervoltage
  • stallGuard2™ high precision sensorless motor load detection
  • coolStep™ load dependent current control for energy savings up to 75%
  • microPlyer™ microstep interpolation for increased smoothness with coarse step inputs.
  • spreadCycle™ high-precision chopper for best current sine wave form and zero crossing
TMC260
Stepper motor driver 5 to 40V, up to 1.4A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Stepper Motor Driver 1
TMC261 RECOMMENDED FOR NEW DESIGNS Stepper motor driver 5 to 60V, up to 1.4A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on TMC260 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed