TMC239

PRODUCTION

Stepper motor driver 7 to 34V, for external P/N-Fets with SPI Interface, 64 µSteps

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Current up to 7A RMS using 4 Dual-MOS transistors.
  • Voltage Range 7 V to 36 V DC
  • 3.3 V or 5 V DC for digital part
  • SPI & External Analogue / Digital Signals
  • Microstep Resolution up to 64 microsteps per full step
  • Low Power Dissipation via low RDS-ON power stage
  • Protection: overvoltage, overtemperature & short circuit
  • Diagnostics: overcurrent, open load, 2 level overtemperature
  • Mixed Decay for smooth motor operation
  • Slope Control for reduced electromagnetic emissions
  • Current Control for cool motor and driver
  • Standby and Shutdown Mode
TMC239
Stepper motor driver 7 to 34V, for external P/N-Fets with SPI Interface, 64 µSteps
TMC239A-SA TMC239-V2 tmc239a-pinout
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Application Note 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on tmc239 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed