TMC236

PRODUCTION

Stepper motor driver 7 to 34V, up to 1.1A with SPI Interface, 64 µSteps

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Current up to 1500mA and 1000mA at 105°C
  • Voltage Range 7 V to 36 V DC
  • 3.3 V or 5 V for digital part
  • SPI & External Analogue / Digital Signals
  • Microstep Resolution 16 microsteps using internal DACs
  • Low Power Dissipation via low RDS-ON power stage
  • Protection: overvoltage, overtemperature & short circuit
  • Diagnostics: overcurrent, open load, 2 level overtemperature
  • Mixed Decay for smooth motor operation
  • Slope Control for reduced electromagnetic emissions
  • Current Control for cool motor and driver
  • Standby and Shutdown Mode
  • Optical Inspectable Package 10x10mm Standard TQFP-44 package
TMC236
Stepper motor driver 7 to 34V, up to 1.1A with SPI Interface, 64 µSteps
TMC236B-PA TMC236 TMC236-V2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on TMC236 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed