TMC211

OBSOLETE PRODUCT

Part Details

Motor driver
  • Controls one stepper motor with four bit microstepping
  • Programmable Coil current up to 800 mA
  • Supply voltage operating range 8V to 29V
  • Fixed frequency PWM current control with automatic selection of fast and slow decay mode
  • Full step frequencies up to 1 kHz
  • High temperature, open circuit, short, over-current and under-voltage diagnostics
Motion Control
  • Internal 16-bit wide position counter
  • Configurable speed and acceleration settings
  • Build-in ramp generator for autonomous positioning and speed control
  • On-the-fly alteration of target position
  • reference switch input available for read out
LIN interface
  • Physical and Data-Link Layers conform to LIN specification rev. 1.3
  • Field-programmable node addresses (128)
  • Dynamically allocated identifiers
  • Diagnostics and status information as well as motion parameters accessible
  • LIN bus short-circuit protection to supply and ground
  • Lost LIN safe operation
TMC211
OBSOLETE PRODUCT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
TMC223 OBSOLETE PRODUCT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMC211 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed