TMC223

OBSOLETE PRODUCT

Viewing:

Part Details

Motor driver
  • Controls one stepper motor with four bit micro stepping
  • Programmable Coil current up to 800 mA / Supply voltage range operating range 8V to 29V
  • Fixed frequency PWM current control with automatic selection of fast and slow decay mode
  • Full step frequencies up to 1 kHz
  • High temperature, open circuit, short, over-current and under-voltage diagnostics
Motion Controller
  • Internal 16-bit wide position counter
  • Configurable speed and acceleration settings
  • Build-in ramp generator for autonomous positioning and speed control
  • On-the-fly alteration of target position
  • Reference switch input available for read out
Two wire serial interface
  • Transfer rates up to 350 kbps
  • Diagnostics and status information as well as motion parameters accessible
  • Field-programmable node addresses (32)
Sensorless Stall Detection
  • GetFullStatus1 & GetFullStatus2 with parameters concerning stall detection
  • SetStallParam to set stall detection parameters
TMC223
OBSOLETE PRODUCT
TMC223 TMC223-V2 TMC223-LI
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on tmc223 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed