RH6200M

PRODUCTION

Low Noise, High Speed Rail-to-Rail Op Amp

Part Models
4
1ku List Price
Starting From $213.92

Part Details

  • Low Noise Voltage: 0.95nV/√Hz (100kHz)
  • Gain Bandwidth Product: 165MHz AV = 1
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Offset Voltage: 0.6mV Typ
  • Wide Supply Range: 4.5V to 12.6V
  • Output Current: 60mA Min
  • Operating Temperature Range –55°C to 125°C
  • Power Shutdown, Thermal Shutdown
RH6200M
Low Noise, High Speed Rail-to-Rail Op Amp
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH6200
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on RH6200M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed