RH6016S

RECOMMENDED FOR NEW DESIGNS

Aerospace, Dual 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp Channel

Part Models
2
1ku List Price
price unavailable

Part Details

  • Input Common Mode Range: V– to V– + 76V
  • Rail-to-Rail Input and Output
  • VOS: ±50μV (Maximum)
  • Input noise: (nV/rtHz): 18 nV/rtHz
  • CMRR, PSRR: 126dB
  • Gain Bandwidth Product: 3.2MHz
  • Specified on 5V and ±15V Supplies
  • High Voltage Gain: 1000V/mV
RH6016S
Aerospace, Dual 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp Channel
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions