RH1028M

PRODUCTION

Ultralow Noise Precision High Speed Op Amps

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Voltage Noise
    • 1.6nV/rt Hz Max. at 1kHz
    • 0.9nV/rt Hz Typ. at 1kHz
    • 4.7nV/ rtHz Typ. at 10Hz
  • Gain-Bandwidth Product
    • RH1028: 50MHz Min.
    • RH1128: 11MHz Min.
  • Slew Rate
    • RH1028: 11V/µs Min.
    • RH1128: 4.5V/µs Min.
  • Offset Voltage: 80µV Max.
  • Drift with Temperature: 1.0µV/°C Max.
  • Voltage Gain: 5 Million Min.

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    - 200kRad (Si), per condition A at 50Rads(Si)/sec
RH1028M
Ultralow Noise Precision High Speed Op Amps
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH1028
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on rh1028m yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed