QSH5718
RECOMMENDED FOR NEW DESIGNSNEMA 23 stepper motor 55Ncm, 2.8A
- Part Models
- 6
- 1ku List Price
- price unavailable
Part Details
- NEMA 23 mounting configuration
- 6.35mm axis diameter, 20mm axis length
- Step angle 1.8
- Optimized for microstep operation
- Optimized fit for TMC239/TMC249/TMC262 based driver circuits
- 4 Wire connection
- CE approved
- Flange max. 56.5mm x 56.5mm
- D-cut of 15mm length and 0.5mm depth
- Up to 75V recommended operation voltage
- Variants with encoder: 10000 lines/ 40000 counts
NEMA23 (47mm) 2-phase stepper motor optimized for microstepping and give a good fit to the ADI TRINAMIC family of motor controllers and drivers. They can be used in very space critical applications and allow high RPM due to their low back EMF.
Variants include a small size optical incremental encoder kit. It comes with a resolution of 10000 lines (40000 counts). ADI Trinamic’s stepper motors are quality motors for universal use. They feature a long life due to ball bearings and no wearing out parts.
Technical Details
QSH5718-41-28-055 | QSH5718-51-28-101 | QSH5718-56-28-126 | QSH5718-76-28-189 | |
Status | Active | Active | Active | Active |
Flange NEMA | 23 | 23 | 23 | 23 |
Flange | 57mm | 57mm | 57mm | 57mm |
Holding Torque | 55Ncm | 101Ncm | 126Ncm | 189Ncm |
Phase Current | 2.80A | 2.80A | 2.80A | 2.80A |
Full Steps | 200 | 200 | 200 | 200 |
Width | 57mm | 57mm | 57mm | 57mm |
Height | 57mm | 57mm | 57mm | 57mm |
Length | 41mm | 51mm | 56mm | 76mm |
Weight | 450g | 650g | 700g | 1000g |
Documentation
Package Outline Drawing 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
QSH5718-41-28-055 | N/A | ||
QSH5718-51-28-101 | N/A | ||
QSH5718-51-28-101-10K | N/A | ||
QSH5718-56-28-126 | N/A | ||
QSH5718-76-28-189 | N/A | ||
QSH5718-76-28-189-10K | N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Axis Stepper Motor Modules 1 | ||
TMCM-1160 | RECOMMENDED FOR NEW DESIGNS | Motor mountable stepper motor controller/driver module 9 to 51V, 2.8A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep |
Latest Discussions
No discussions on QSH5718 yet. Have something to say?
Start a Discussion on EngineerZone®