PD-1260
PRODUCTIONNEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, SixPoint ramp controller with USB, S/D RS485 and CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
- Part Models
- 10
- 1ku List Price
- price unavailable
Part Details
- Stepper Motor NEMA23 / 57mm or NEMA24 / 60mm or NEMA34 / 86mm
- 0.55 - 7.0Nm
- With controller / driver
- Linear and sixPoint™ ramps
- +24V and +48V DC supply voltage
- Up to 5.5A RMS motor current
- RS485, CAN & USB interface
- Integrated SensOstep™ encoder and support for external encoder
- S/D interface
- Multi-purpose inputs and outputs
The PD57/60/86-1260 is a powerful and compact full mechatronic solution, made up of a TMCM-1260 stepper control module and a NEMA 23, NEMA 24 or NEMA 34 (57mm, 60mm or 86mm flange size) motor. Dynamic current control and quiet, smooth and efficient operation are combined with StealthChop™, DcStep™, StallGuard™ and CoolStep™ features.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Semiconductor Handling
- Robotics
- Factory Automation
- Test & Measurement
- Life Science
- Biotechnology
- Liquid Handling
Technical Details
To see a comparison table of the models for the PD-1260, please click the button below.
Documentation
User Guide 1
Software Manual 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
PD57-1-1260-CANOPEN | N/A | ||
PD57-1-1260-TMCL | N/A | ||
PD57-2-1260-CANOPEN | N/A | ||
PD57-2-1260-TMCL | N/A | ||
PD60-3-1260-CANOPEN | N/A | ||
PD60-3-1260-TMCL | N/A | ||
PD60-4-1260-CANOPEN | N/A | ||
PD60-4-1260-TMCL | N/A | ||
PD86-3-1260-CANOPEN | N/A | ||
PD86-3-1260-TMCL | N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 20, 2021 - PCN 2021-04-20 Firmware CANopen V323 Firmware Update |
||
PD57-1-1260-CANOPEN | PRODUCTION | |
PD57-2-1260-CANOPEN | PRODUCTION | |
PD60-3-1260-CANOPEN | PRODUCTION | |
PD60-4-1260-CANOPEN | PRODUCTION | |
PD86-3-1260-CANOPEN | PRODUCTION |
Software Resources
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Tools & Simulations
Software Development 2
3-D Design Model 5
Latest Discussions
No discussions on PD-1260 yet. Have something to say?
Start a Discussion on EngineerZone®