PD-1260 Technical Details

  PD57-1-1260-TMCL PD57-2-1260-TMCL PD60-3-1260-TMCL PD60-4-1260-TMCL PD57-1-1260-CANopen PD57-2-1260-CANopen PD60-3-1260-CANopen PD60-4-1260-CANopen PD86-3-1260-TMCL PD86-3-1260-CANopen
Status Active Active Active Active Active Active Active Active Active Active
Flange NEMA 23 23 24 24 23 23 24 24 34 34
Flange 57mm 57mm 60mm 60mm 57mm 57mm 60mm 60mm 86mm 86mm
Holding Torque 55Ncm 101Ncm 210Ncm 310Ncm 55Ncm 101Ncm 210Ncm 310Ncm 700Ncm 700Ncm
Motor Supply 12 to 54V 12 to 54V 12 to 54V 12 to 54V 12 to 54V 12 to 54V 12 to 54V 12 to 54V 12 to 54V 12 to 54V
Microsteps 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256
CAN
RS485
USB
GPIO
SensOstep
TMCL          
CANopen®          
SixPoint
CoolStep
SpreadCycle
StallGuard2
StealthChop2
Width 60mm 60mm 60mm 60mm 60mm 60mm 60mm 60mm 86mm 86mm
Height 60mm 60mm 60mm 60mm 60mm 60mm 60mm 60mm 86mm 86mm
Length 69mm 79mm 93mm 114mm 69mm 79mm 93mm 114mm 126mm 126mm